Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FGSB-FLEXV-4F-C
Base Product: FGS-FLEXV
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® FlexVertical Kit, 2x2in, 4ft length, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Drop kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Snap-together design |
| Angle/Bend Direction | 30° |
| Color | Black |
| Orientation | Vertical |
| Section Type | Vertical section |
Dimensions
| Height | 1295.4 mm | 51 in |
| Width | 64.516 mm | 2.54 in |
| Length | 67.056 mm | 2.64 in |
| System Dimensions | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
| Material Type | Engineering Thermoplastic |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 0.328 kg | 0.723 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Drop kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Snap-together design |
| Angle/Bend Direction | 30° |
| Color | Black |
| Orientation | Vertical |
| Section Type | Vertical section |
Dimensions
| Height | 1295.4 mm | 51 in |
| Width | 64.516 mm | 2.54 in |
| Length | 67.056 mm | 2.64 in |
| System Dimensions | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
| Material Type | Engineering Thermoplastic |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 0.328 kg | 0.723 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
