FGSB-FLEXVAD-7F-C
Base Product: FGS-FLEXV
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® FlexVertical Kit, 2x2in, 7ft Length, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Drop kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Snap-together design |
| Angle/Bend Direction | 30° |
| Color | Black |
| Orientation | Vertical |
| Section Type | Vertical section |
Dimensions
| Height | 2209.8 mm | 87 in |
| Width | 64.516 mm | 2.54 in |
| Length | 67.056 mm | 2.64 in |
| System Dimensions | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
| Material Type | Engineering Thermoplastic |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 0.676 kg | 1.49 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Drop kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Snap-together design |
| Angle/Bend Direction | 30° |
| Color | Black |
| Orientation | Vertical |
| Section Type | Vertical section |
Dimensions
| Height | 2209.8 mm | 87 in |
| Width | 64.516 mm | 2.54 in |
| Length | 67.056 mm | 2.64 in |
| System Dimensions | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
| Material Type | Engineering Thermoplastic |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 0.676 kg | 1.49 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
