Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FGSB-ISLAND3-F
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Island T with Recessed Dividing Spool, 4x12in, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Tee |
| Product Brand | FiberGuide® |
| Product Series | FGSB |
General Specifications
| Color | Black |
| Orientation | Horizontal |
| Section Type | Tee section |
Dimensions
| Height | 102 mm | 4.016 in |
| Width | 347 mm | 13.661 in |
| Length | 439 mm | 17.283 in |
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Material Specifications
| Material Type | Engineering Thermoplastic |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Weight, net | 1.228 kg | 2.707 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Tee |
| Product Brand | FiberGuide® |
| Product Series | FGSB |
General Specifications
| Color | Black |
| Orientation | Horizontal |
| Section Type | Tee section |
Dimensions
| Height | 102 mm | 4.016 in |
| Width | 347 mm | 13.661 in |
| Length | 439 mm | 17.283 in |
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Material Specifications
| Material Type | Engineering Thermoplastic |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Weight, net | 1.228 kg | 2.707 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
