FGSB-MSHS-H12
Base Product: FGS-MSHS
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
FiberGuide® Horizontal Straight Section, 4x24in, 12ft Length, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Straight section | 
| Product Brand | FiberGuide® | 
| Product Series | FGS | 
General Specifications
| Color | Black | 
| Orientation | Horizontal | 
| Section Type | Straight section | 
Dimensions
| Height | 101.6 mm | 4 in | 
| Width | 609.6 mm | 24 in | 
| Length | 3657.6 mm | 144 in | 
| System Dimensions | 102 mm x 610 mm (4 in x 24 in) | 
Material Specifications
| Material Type | Engineering Thermoplastic | 
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 | 
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE | 
| Safety Standard | CSA | UL | 
Packaging and Weights
| Packaging quantity | 2 | 
| Weight, net | 5.953 kg | 13.124 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Straight section | 
| Product Brand | FiberGuide® | 
| Product Series | FGS | 
General Specifications
| Color | Black | 
| Orientation | Horizontal | 
| Section Type | Straight section | 
Dimensions
| Height | 101.6 mm | 4 in | 
| Width | 609.6 mm | 24 in | 
| Length | 3657.6 mm | 144 in | 
| System Dimensions | 102 mm x 610 mm (4 in x 24 in) | 
Material Specifications
| Material Type | Engineering Thermoplastic | 
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 | 
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE | 
| Safety Standard | CSA | UL | 
Packaging and Weights
| Packaging quantity | 2 | 
| Weight, net | 5.953 kg | 13.124 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                            
                            
                            
                            
                            
                            