760083956 | CRDK-12W
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, rung drop out ,12 inch (305 mm) W, black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Drop kit |
General Specifications
| Color | Black |
Dimensions
| Height | 115.316 mm | 4.54 in |
| Width | 304.8 mm | 12 in |
| Depth | 115.316 mm | 4.54 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Cable radius drop extrusion | Instruction sheet | Three 1/4-20 KEPS hex nuts | Three 1/4-20 x 1 in hex bolts | Three 1/4-20 x 1.75 in hex bolts |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 1.814 kg | 4 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Drop kit |
General Specifications
| Color | Black |
Dimensions
| Height | 115.316 mm | 4.54 in |
| Width | 304.8 mm | 12 in |
| Depth | 115.316 mm | 4.54 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Cable radius drop extrusion | Instruction sheet | Three 1/4-20 KEPS hex nuts | Three 1/4-20 x 1 in hex bolts | Three 1/4-20 x 1.75 in hex bolts |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 1.814 kg | 4 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Product Sustainability
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Other Ways to Browse
