760083964 | CRDK-18W
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, rung drop out, 18 inch (457 mm) W, black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Drop kit |
General Specifications
| Color | Black |
Dimensions
| Height | 115.316 mm | 4.54 in |
| Width | 457.2 mm | 18 in |
| Depth | 115.316 mm | 4.54 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Cable radius drop extrusion | Instruction sheet | Three 1/4-20 KEPS hex nuts | Three 1/4-20 x 1 in hex bolts | Three 1/4-20 x 1.75 in hex bolts |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 2.722 kg | 6 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Drop kit |
General Specifications
| Color | Black |
Dimensions
| Height | 115.316 mm | 4.54 in |
| Width | 457.2 mm | 18 in |
| Depth | 115.316 mm | 4.54 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Cable radius drop extrusion | Instruction sheet | Three 1/4-20 KEPS hex nuts | Three 1/4-20 x 1 in hex bolts | Three 1/4-20 x 1.75 in hex bolts |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 2.722 kg | 6 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
