Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760084004 | CRBK-RS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Rack Support Kit, for 5/8 inch (15.9 mm) threaded rod, black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Black |
Dimensions
| Height | 63.5 mm | 2.5 in |
| Width | 38.1 mm | 1.5 in |
| Depth | 50.8 mm | 2 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four 5/8-11 hex nuts | Instruction sheet | Rack mounting bracket | Three ceiling mounting brackets | Two 1/2 in lock washers | Two 1/2-13 hex nuts | Two 1/2-13 x 1-1/4 in hex bolts |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 1.814 kg | 4 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Black |
Dimensions
| Height | 63.5 mm | 2.5 in |
| Width | 38.1 mm | 1.5 in |
| Depth | 50.8 mm | 2 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four 5/8-11 hex nuts | Instruction sheet | Rack mounting bracket | Three ceiling mounting brackets | Two 1/2 in lock washers | Two 1/2-13 hex nuts | Two 1/2-13 x 1-1/4 in hex bolts |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 1.814 kg | 4 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
