Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760084038 | CRJBMK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, j-bolt mounting kit
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Silver |
Dimensions
| Height | 76.2 mm | 3 in |
| Width | 54.102 mm | 2.13 in |
| Depth | 7.874 mm | 0.31 in |
Material Specifications
| Finish | Zinc plated |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Instruction sheet | Two 5/16-18 nuts | Two J-bolts |
| Packaging quantity | 2 |
| Packaging Type | Flat packed |
| Weight, net | 0.68 kg | 1.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Silver |
Dimensions
| Height | 76.2 mm | 3 in |
| Width | 54.102 mm | 2.13 in |
| Depth | 7.874 mm | 0.31 in |
Material Specifications
| Finish | Zinc plated |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Instruction sheet | Two 5/16-18 nuts | Two J-bolts |
| Packaging quantity | 2 |
| Packaging Type | Flat packed |
| Weight, net | 0.68 kg | 1.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Product Sustainability
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
