760084087 | CRTWSBK-6W
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Triangular Runway Wall Support Bracket Kit, 6 in (152mm) W, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Black |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 152.4 mm | 6 in |
| Depth | 51.816 mm | 2.04 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Mechanical Specifications
| Static Load Rating | 20.412 kg | 45 lb |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Clevis pin | Gusset support | Instruction sheet | Ladder support bracket | Retaining rings | Two 5/16-18 KEPS hex nuts | Two J-bolts | Wall mount bracket |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Black |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 152.4 mm | 6 in |
| Depth | 51.816 mm | 2.04 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Mechanical Specifications
| Static Load Rating | 20.412 kg | 45 lb |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Clevis pin | Gusset support | Instruction sheet | Ladder support bracket | Retaining rings | Two 5/16-18 KEPS hex nuts | Two J-bolts | Wall mount bracket |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
