Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Cable Runway Vertical Wall Bracket Kit (2 Brackets), Black
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
| Color | Black |
| Height | 44.45 mm | 1.75 in |
| Width | 61.722 mm | 2.43 in |
| Depth | 38.1 mm | 1.5 in |
| Finish | Powder-coated, smooth |
| Material Type | Steel |
| Safety Standard | UL | cUL |
| Included | Two ladder rack vertical mounting brackets |
| Packaging quantity | 2 |
| Packaging Type | Flat packed |
| Weight, net | 1.361 kg | 3 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
| Color | Black |
| Height | 44.45 mm | 1.75 in |
| Width | 61.722 mm | 2.43 in |
| Depth | 38.1 mm | 1.5 in |
| Finish | Powder-coated, smooth |
| Material Type | Steel |
| Safety Standard | UL | cUL |
| Included | Two ladder rack vertical mounting brackets |
| Packaging quantity | 2 |
| Packaging Type | Flat packed |
| Weight, net | 1.361 kg | 3 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |