760086074 | CR90OCB-6W
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, 90° radius outside corner bend, 6 inch (152 mm) W, black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Ladder section |
General Specifications
| Color | Black |
| Section Type | Outside radius section |
Dimensions
| Height | 292.1 mm | 11.5 in |
| Width | 152.4 mm | 6 in |
| Length | 292.1 mm | 11.5 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Mechanical Specifications
| Static Load Rating | 20.412 kg | 45 lb |
Packaging and Weights
| Included | Ladder rack outside radius corner section |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Ladder section |
General Specifications
| Color | Black |
| Section Type | Outside radius section |
Dimensions
| Height | 292.1 mm | 11.5 in |
| Width | 152.4 mm | 6 in |
| Length | 292.1 mm | 11.5 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Mechanical Specifications
| Static Load Rating | 20.412 kg | 45 lb |
Packaging and Weights
| Included | Ladder rack outside radius corner section |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
