Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
8220001
E₂O® Coaxial/Microduct Hybrid Buried Cable PP Coated with Tone Wire
Features and Benefits
- E₂O is a solution that enables service providers the ability to bridge HFC networks to FTTx. The E₂O composite coaxial/fiber product line combines fiber, microducts, and coaxial cable preinstalled in conduit (inactive)
- Serves businesses in a new commercial serving area
- Mitigates future cost of fiber installation
- Pre-installed in high density PE conduit for added physical protection
- One-step installation saves on construction cost
- Ideal for commercial data customers that also require video
- All products tested to industry standards
Specifications
Product classification
| Product Type | Coaxial fiber cable-in-conduit |
| Product Brand | E₂O® |
General Specifications
| Conductor Elongation, maximum | 1 % |
| Conductor Type | Solid |
| Insulation Elongation, minimum | 200 % |
Dimensions
| Conductor Diameter | 1.024 mm | 0.0403 in |
| Insulation Thickness, nominal | 0.008 mm | 0 in |
| Conductor Gauge | 18 AWG |
Electrical Specifications
| Conductor Resistance | 87.598 ohms/km | 26.7 ohms/kft |
Material Specifications
| Insulation Material Type | Polypropylene coated copper-clad steel wire |
| Outer Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Conductor Tensile Strength, minimum | 827.371 N/mm² | 120000 psi |
| Insulation Tensile Strength, minimum | 31.026 N/mm² | 4500 psi |
Environmental Specifications
| Environmental Space | Buried |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Product Type | Coaxial fiber cable-in-conduit |
| Product Brand | E₂O® |
General Specifications
| Conductor Elongation, maximum | 1 % |
| Conductor Type | Solid |
| Insulation Elongation, minimum | 200 % |
Dimensions
| Conductor Diameter | 1.024 mm | 0.0403 in |
| Insulation Thickness, nominal | 0.008 mm | 0 in |
| Conductor Gauge | 18 AWG |
Electrical Specifications
| Conductor Resistance | 87.598 ohms/km | 26.7 ohms/kft |
Material Specifications
| Insulation Material Type | Polypropylene coated copper-clad steel wire |
| Outer Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Conductor Tensile Strength, minimum | 827.371 N/mm² | 120000 psi |
| Insulation Tensile Strength, minimum | 31.026 N/mm² | 4500 psi |
Environmental Specifications
| Environmental Space | Buried |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
