5201803 | P3 500 JCA SM PR2171
75 Ohm P3® Trunk and Distribution Cable, black PE jacket
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Product Type | Coaxial hardline cable |
| Product Brand | P3® |
| Warranty | One year |
General Specifications
| Cable Type | 500 Series |
| Construction Type | Swaged |
| Jacket Color | Black |
| Short Description | P3 500 JCA SM PR2171 |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, nominal | 2.769 mm | 0.109 in |
| Diameter Over Dielectric, nominal | 11.481 mm | 0.452 in |
| Diameter Over Jacket, nominal | 14.224 mm | 0.56 in |
| Diameter Over Outer Conductor, nominal | 12.7 mm | 0.5 in |
| Jacket Thickness, nominal | 0.762 mm | 0.03 in |
| Outer Conductor Thickness, nominal | 0.61 mm | 0.024 in |
Electrical Specifications
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 4.429 ohms/km | 1.35 ohms/kft |
| dc Resistance, Loop, nominal | 5.643 ohms/km | 1.72 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 1.214 ohms/km | 0.37 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 87 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, bonded | 88.9 mm | 3.5 in |
| Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
| Environmental Space | Aerial |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 178.58 kg/km | 120 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Product Type | Coaxial hardline cable |
| Product Brand | P3® |
| Warranty | One year |
General Specifications
| Cable Type | 500 Series |
| Construction Type | Swaged |
| Jacket Color | Black |
| Short Description | P3 500 JCA SM PR2171 |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, nominal | 2.769 mm | 0.109 in |
| Diameter Over Dielectric, nominal | 11.481 mm | 0.452 in |
| Diameter Over Jacket, nominal | 14.224 mm | 0.56 in |
| Diameter Over Outer Conductor, nominal | 12.7 mm | 0.5 in |
| Jacket Thickness, nominal | 0.762 mm | 0.03 in |
| Outer Conductor Thickness, nominal | 0.61 mm | 0.024 in |
Electrical Specifications
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 4.429 ohms/km | 1.35 ohms/kft |
| dc Resistance, Loop, nominal | 5.643 ohms/km | 1.72 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 1.214 ohms/km | 0.37 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 87 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, bonded | 88.9 mm | 3.5 in |
| Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
| Environmental Space | Aerial |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 178.58 kg/km | 120 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
