Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
75 Ohm P3® Trunk and Distribution Cable, black PE jacket, flooded for underground
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
| Regional Availability | North America |
| Product Type | Coaxial hardline cable |
| Product Brand | P3® |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Warranty | One year |
| Cable Type | 875 Series |
| Construction Type | Swaged |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Short Description | P3 875 JCASS SM PR997 |
| Cable Length | 762 m | 2500 ft |
| Diameter Over Center Conductor, nominal | 4.928 mm | 0.194 in |
| Diameter Over Dielectric, nominal | 20.244 mm | 0.797 in |
| Diameter Over Jacket, nominal | 24.257 mm | 0.955 in |
| Diameter Over Outer Conductor, nominal | 22.225 mm | 0.875 in |
| Jacket Thickness, nominal | 0.889 mm | 0.035 in |
| Outer Conductor Thickness, nominal | 0.991 mm | 0.039 in |
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 1.378 ohms/km | 0.42 ohms/kft |
| dc Resistance, Loop, nominal | 1.804 ohms/km | 0.55 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 0.427 ohms/km | 0.13 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 87 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
| Click on image to enlarge. |
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
| Minimum Bend Radius, bonded | 177.8 mm | 7 in |
| Pulling Tension, maximum | 396.893 kg | 875 lb |
| Corrosion Protection | Migraheal® |
| Environmental Space | Buried |
| Packaging Type | Reel |
| Weight, gross | 505.975 kg/km | 340 lb/kft |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | North America |
| Product Type | Coaxial hardline cable |
| Product Brand | P3® |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Warranty | One year |
| Cable Type | 875 Series |
| Construction Type | Swaged |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Short Description | P3 875 JCASS SM PR997 |
| Cable Length | 762 m | 2500 ft |
| Diameter Over Center Conductor, nominal | 4.928 mm | 0.194 in |
| Diameter Over Dielectric, nominal | 20.244 mm | 0.797 in |
| Diameter Over Jacket, nominal | 24.257 mm | 0.955 in |
| Diameter Over Outer Conductor, nominal | 22.225 mm | 0.875 in |
| Jacket Thickness, nominal | 0.889 mm | 0.035 in |
| Outer Conductor Thickness, nominal | 0.991 mm | 0.039 in |
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 1.378 ohms/km | 0.42 ohms/kft |
| dc Resistance, Loop, nominal | 1.804 ohms/km | 0.55 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 0.427 ohms/km | 0.13 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 87 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
| Click on image to enlarge. |
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
| Minimum Bend Radius, bonded | 177.8 mm | 7 in |
| Pulling Tension, maximum | 396.893 kg | 875 lb |
| Corrosion Protection | Migraheal® |
| Environmental Space | Buried |
| Packaging Type | Reel |
| Weight, gross | 505.975 kg/km | 340 lb/kft |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |