Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
23 Ohm Power Feeder® Trunk and Distribution Cable, black PE jacket with three co-extruded red stripes, flooded for underground
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Coaxial hardline cable |
| Product Brand | Power Feeder® |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Warranty | One year |
General Specifications
| Cable Type | 625 Series |
| Construction Type | Swaged |
| Jacket Color | Black with three co-extruded red stripes |
| Location of Manufacturing | Catawba, North Carolina |
| Short Description | PF 625 JCASST 3R SM PR1921 |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, nominal | 8.255 mm | 0.325 in |
| Diameter Over Dielectric, nominal | 13.081 mm | 0.515 in |
| Diameter Over Jacket, nominal | 17.653 mm | 0.695 in |
| Diameter Over Outer Conductor, nominal | 15.875 mm | 0.625 in |
| Jacket Thickness, nominal | 0.762 mm | 0.03 in |
| Outer Conductor Thickness, nominal | 1.397 mm | 0.055 in |
Electrical Specifications
| Characteristic Impedance | 23 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 0.525 ohms/km | 0.16 ohms/kft |
| dc Resistance, Loop, nominal | 0.984 ohms/km | 0.3 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 0.459 ohms/km | 0.14 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, standard | 228.6 mm | 9 in |
| Pulling Tension, maximum | 362.874 kg | 800 lb |
Environmental Specifications
| Corrosion Protection | Migraheal® |
| Environmental Space | Buried |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 547.644 kg/km | 368 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Coaxial hardline cable |
| Product Brand | Power Feeder® |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Warranty | One year |
General Specifications
| Cable Type | 625 Series |
| Construction Type | Swaged |
| Jacket Color | Black with three co-extruded red stripes |
| Location of Manufacturing | Catawba, North Carolina |
| Short Description | PF 625 JCASST 3R SM PR1921 |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, nominal | 8.255 mm | 0.325 in |
| Diameter Over Dielectric, nominal | 13.081 mm | 0.515 in |
| Diameter Over Jacket, nominal | 17.653 mm | 0.695 in |
| Diameter Over Outer Conductor, nominal | 15.875 mm | 0.625 in |
| Jacket Thickness, nominal | 0.762 mm | 0.03 in |
| Outer Conductor Thickness, nominal | 1.397 mm | 0.055 in |
Electrical Specifications
| Characteristic Impedance | 23 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 0.525 ohms/km | 0.16 ohms/kft |
| dc Resistance, Loop, nominal | 0.984 ohms/km | 0.3 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 0.459 ohms/km | 0.14 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, standard | 228.6 mm | 9 in |
| Pulling Tension, maximum | 362.874 kg | 800 lb |
Environmental Specifications
| Corrosion Protection | Migraheal® |
| Environmental Space | Buried |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 547.644 kg/km | 368 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
