Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

530101503 | P3 625 JCASS SM PR997

  • Available in:
  • North America

75 Ohm P3® Trunk and Distribution Cable, black PE jacket, flooded for underground

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Features and Benefits
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.

Product classification

Regional Availability North America
Product Type Coaxial hardline cable
Product Brand P3®
Government Requirements Build America Buy America (BABA) compliant*
Warranty One year

General Specifications

Cable Type 625 Series
Construction Type Swaged
Jacket Color Black
Location of Manufacturing Catawba, North Carolina
Short Description P3 625 JCASS SM PR997

Dimensions

Cable Length 731.52 m | 2400 ft
Diameter Over Center Conductor, nominal 3.48 mm | 0.137 in
Diameter Over Dielectric, nominal 14.351 mm | 0.565 in
Diameter Over Inner Jacket, nominal 17.653 mm | 0.695 in
Diameter Over Jacket, nominal 21.59 mm | 0.85 in
Diameter Over Outer Conductor, nominal 15.875 mm | 0.625 in
Armor Thickness, nominal 0.203 mm | 0.008 in
Inner Jacket Thickness, nominal 0.762 mm | 0.03 in
Jacket Thickness, nominal 0.762 mm | 0.03 in
Outer Conductor Thickness, nominal 0.762 mm | 0.03 in

Electrical Specifications

Capacitance 50.197 pF/m | 15.3 pF/ft
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 2.756 ohms/km | 0.84 ohms/kft
dc Resistance, Loop, nominal 3.609 ohms/km | 1.1 ohms/kft
dc Resistance, Outer Conductor, nominal 0.853 ohms/km | 0.26 ohms/kft
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz
Structural Return Loss, Grade N ≥30 dB @ 5–1002 MHz

Electrical Performance

Click on image to enlarge.

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 114.3 mm | 4.5 in
Pulling Tension, maximum 215.456 kg | 475 lb

Environmental Specifications

Corrosion Protection Migraheal®
Environmental Space Buried

Packaging and Weights

Packaging Type Reel
Weight, gross 278.286 kg/km | 187 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability North America
Product Type Coaxial hardline cable
Product Brand P3®
Government Requirements Build America Buy America (BABA) compliant*
Warranty One year

General Specifications

Cable Type 625 Series
Construction Type Swaged
Jacket Color Black
Location of Manufacturing Catawba, North Carolina
Short Description P3 625 JCASS SM PR997

Dimensions

Cable Length 731.52 m | 2400 ft
Diameter Over Center Conductor, nominal 3.48 mm | 0.137 in
Diameter Over Dielectric, nominal 14.351 mm | 0.565 in
Diameter Over Inner Jacket, nominal 17.653 mm | 0.695 in
Diameter Over Jacket, nominal 21.59 mm | 0.85 in
Diameter Over Outer Conductor, nominal 15.875 mm | 0.625 in
Armor Thickness, nominal 0.203 mm | 0.008 in
Inner Jacket Thickness, nominal 0.762 mm | 0.03 in
Jacket Thickness, nominal 0.762 mm | 0.03 in
Outer Conductor Thickness, nominal 0.762 mm | 0.03 in

Electrical Specifications

Capacitance 50.197 pF/m | 15.3 pF/ft
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 2.756 ohms/km | 0.84 ohms/kft
dc Resistance, Loop, nominal 3.609 ohms/km | 1.1 ohms/kft
dc Resistance, Outer Conductor, nominal 0.853 ohms/km | 0.26 ohms/kft
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz
Structural Return Loss, Grade N ≥30 dB @ 5–1002 MHz

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 114.3 mm | 4.5 in
Pulling Tension, maximum 215.456 kg | 475 lb

Environmental Specifications

Corrosion Protection Migraheal®
Environmental Space Buried

Packaging and Weights

Packaging Type Reel
Weight, gross 278.286 kg/km | 187 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system