Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
75 Ohm QR® Trunk and Distribution Cable, black PE jacket, flooded for underground, Build America Buy America (BABA)
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Coaxial hardline cable |
| Product Brand | QR® |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Type | 540 Series |
| Construction Type | Welded |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Short Description | QR 540 JCASS SM PR2171 |
Dimensions
| Cable Length | 1127.76 m | 3700 ft |
| Diameter Over Center Conductor, nominal | 3.15 mm | 0.124 in |
| Diameter Over Dielectric, nominal | 13.056 mm | 0.514 in |
| Diameter Over Jacket, nominal | 15.494 mm | 0.61 in |
| Diameter Over Outer Conductor, nominal | 13.716 mm | 0.54 in |
| Jacket Thickness, nominal | 0.889 mm | 0.035 in |
| Outer Conductor Thickness, nominal | 0.343 mm | 0.0135 in |
Electrical Specifications
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 3.346 ohms/km | 1.02 ohms/kft |
| dc Resistance, Loop, nominal | 5.282 ohms/km | 1.61 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 1.936 ohms/km | 0.59 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 88 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, bonded | 101.6 mm | 4 in |
| Pulling Tension, maximum | 99.79 kg | 220 lb |
Environmental Specifications
| Corrosion Protection | Migraheal® |
| Environmental Space | Buried |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 178.58 kg/km | 120 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | North America |
| Product Type | Coaxial hardline cable |
| Product Brand | QR® |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Type | 540 Series |
| Construction Type | Welded |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Short Description | QR 540 JCASS SM PR2171 |
Dimensions
| Cable Length | 1127.76 m | 3700 ft |
| Diameter Over Center Conductor, nominal | 3.15 mm | 0.124 in |
| Diameter Over Dielectric, nominal | 13.056 mm | 0.514 in |
| Diameter Over Jacket, nominal | 15.494 mm | 0.61 in |
| Diameter Over Outer Conductor, nominal | 13.716 mm | 0.54 in |
| Jacket Thickness, nominal | 0.889 mm | 0.035 in |
| Outer Conductor Thickness, nominal | 0.343 mm | 0.0135 in |
Electrical Specifications
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 3.346 ohms/km | 1.02 ohms/kft |
| dc Resistance, Loop, nominal | 5.282 ohms/km | 1.61 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 1.936 ohms/km | 0.59 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 88 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, bonded | 101.6 mm | 4 in |
| Pulling Tension, maximum | 99.79 kg | 220 lb |
Environmental Specifications
| Corrosion Protection | Migraheal® |
| Environmental Space | Buried |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 178.58 kg/km | 120 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
