Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
4110103/24 | 2312K CMRL 1/2" PLEN TRUNK 2400
- Available in:
- North America
PIII® 500 JCAP 1/2” Plenum Trunk and Distribution Coaxial Cable, cream jacket, 2400 ft (732 m) reel
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Coaxial hardline cable |
| Product Brand | PIII® |
General Specifications
| Product Number | 2312K |
| Cable Type | Trunk |
| Center Conductor Type | Solid |
| Construction Type | Swaged |
| Jacket Color | Cream |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, specific | 0.1090 in per 1 strand |
| Diameter Over Dielectric | 11.481 mm | 0.452 in |
| Diameter Over Jacket, nominal | 13.31 mm | 0.524 in |
| Diameter Over Shield (Braid) | 12.7 mm | 0.5 in |
| Jacket Thickness | 0.305 mm | 0.012 in |
Electrical Specifications
| Capacitance | 52.493 pF/m | 16 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| Conductor dc Resistance | 4.659 ohms/km | 1.42 ohms/kft |
| Dielectric Strength, conductor to shield | 6500 Vdc |
| Jacket Spark Test Voltage | 1000 Vac |
| Nominal Velocity of Propagation (NVP) | 84 % |
| Structural Return Loss | 20 dB @ 450–1218 MHz | 24 dB @ 5–450 MHz |
| Structural Return Loss Test Method | 100% Swept Tested |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum wire |
| Dielectric Material | Foam FEP |
| Jacket Material | PVDF |
| Shield (Tape) Material | Swaged aluminum tube |
Mechanical Specifications
| Minimum Bend Radius, loaded, times | 20 times |
| Minimum Bend Radius, unloaded, times | 16 times |
| Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
| Operating Temperature | -40 °C to +125 °C (-40 °F to +257 °F) |
| Environmental Space | Plenum |
| Temperature Rating, UL | 125 °C | 257 °F |
| Flame Test Method | CMP |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Cable weight | 188.997 kg/km | 127 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Coaxial hardline cable |
| Product Brand | PIII® |
General Specifications
| Product Number | 2312K |
| Cable Type | Trunk |
| Center Conductor Type | Solid |
| Construction Type | Swaged |
| Jacket Color | Cream |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, specific | 0.1090 in per 1 strand |
| Diameter Over Dielectric | 11.481 mm | 0.452 in |
| Diameter Over Jacket, nominal | 13.31 mm | 0.524 in |
| Diameter Over Shield (Braid) | 12.7 mm | 0.5 in |
| Jacket Thickness | 0.305 mm | 0.012 in |
Electrical Specifications
| Capacitance | 52.493 pF/m | 16 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| Conductor dc Resistance | 4.659 ohms/km | 1.42 ohms/kft |
| Dielectric Strength, conductor to shield | 6500 Vdc |
| Jacket Spark Test Voltage | 1000 Vac |
| Nominal Velocity of Propagation (NVP) | 84 % |
| Structural Return Loss | 20 dB @ 450–1218 MHz | 24 dB @ 5–450 MHz |
| Structural Return Loss Test Method | 100% Swept Tested |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum wire |
| Dielectric Material | Foam FEP |
| Jacket Material | PVDF |
| Shield (Tape) Material | Swaged aluminum tube |
Mechanical Specifications
| Minimum Bend Radius, loaded, times | 20 times |
| Minimum Bend Radius, unloaded, times | 16 times |
| Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
| Operating Temperature | -40 °C to +125 °C (-40 °F to +257 °F) |
| Environmental Space | Plenum |
| Temperature Rating, UL | 125 °C | 257 °F |
| Flame Test Method | CMP |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Cable weight | 188.997 kg/km | 127 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
