760083378 | Z-012-DN-5L-F12BK/D
Base Product: Z-DN
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
Fiber Indoor/Outdoor Drop Cable, LazrSPEED®, Low Smoke Zero Halogen Single Jacket All-Dielectric Arid-Core, 12 fiber, Gel-filled, Multimode OM3, Feet jacket marking, Black jacket color, Dca flame rating
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber drop cable | 
| Product Series | Z-DN | 
General Specifications
| Cable Type | Riser rated low smoke | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-filled | 
| Jacket Color | Black | 
| Jacket Marking | Feet | 
| Subunit, quantity | 1 | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 12 | 
Dimensions
| Buffer Tube/Subunit Diameter | 4 mm | 0.157 in | 
| Diameter Over Jacket | 8.3 mm | 0.327 in | 
Representative Image
| Click on image to enlarge. | 
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 125 mm | 4.921 in | 
| Minimum Bend Radius, unloaded | 83 mm | 3.268 in | 
| Tensile Load, long term, maximum | 400 N | 89.924 lbf | 
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf | 
| Compression | 10 N/mm | 57.101 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 35 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 572 m | 1876.64 ft | 
Optical Specifications
| Fiber Type | OM3, LazrSPEED® 300 | 
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Storage Temperature | -20 °C to +75 °C (-4 °F to +167 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-110-717 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d1 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) | Riser | 
| Flame Test Method | IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 | 
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 | 
| Drip | 70 °C | 158 °F | 
| Drip Test Method | FOTP-81 | IEC 60794-1 E14 | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 72 kg/km | 48.382 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CENELEC
                                                                     | 
                                                            EN 50575 compliant, Declaration of Performance (DoP) available | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber drop cable | 
| Product Series | Z-DN | 
General Specifications
| Cable Type | Riser rated low smoke | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-filled | 
| Jacket Color | Black | 
| Jacket Marking | Feet | 
| Subunit, quantity | 1 | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 12 | 
Dimensions
| Buffer Tube/Subunit Diameter | 4 mm | 0.157 in | 
| Diameter Over Jacket | 8.3 mm | 0.327 in | 
Representative Image
| Click on image to enlarge. | 
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 125 mm | 4.921 in | 
| Minimum Bend Radius, unloaded | 83 mm | 3.268 in | 
| Tensile Load, long term, maximum | 400 N | 89.924 lbf | 
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf | 
| Compression | 10 N/mm | 57.101 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 35 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 572 m | 1876.64 ft | 
Optical Specifications
| Fiber Type | OM3, LazrSPEED® 300 | 
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Storage Temperature | -20 °C to +75 °C (-4 °F to +167 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-110-717 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d1 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) | Riser | 
| Flame Test Method | IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 | 
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 | 
| Drip | 70 °C | 158 °F | 
| Drip Test Method | FOTP-81 | IEC 60794-1 E14 | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 72 kg/km | 48.382 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CENELEC
                                                                             | 
                                                                    EN 50575 compliant, Declaration of Performance (DoP) available | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                            