Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: R-SP
All-Dielectric Indoor/Outdoor Riser Simplex Cable, 2.9mm, ITU-T G.657.B3 fiber, Reel in Box, 1000 FT
| Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | R-SP |
| Cable Type | Cordage |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Ivory |
| Jacket Marking | Feet |
| Total Fiber Count | 1 |
| Diameter Over Jacket | 2.9 mm | 0.114 in |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 5 mm | 0.197 in |
| Minimum Bend Radius, unloaded | 5 mm | 0.197 in |
| Tensile Load, long term, maximum | 30 N | 6.744 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Compression | 22 N/mm | 125.623 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 300 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 0.74 N-m | 6.55 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 334 m | 1095.801 ft |
| Fiber Type | G.652.D | G.657.B3 |
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Cable Qualification Standards | ANSI/ICEA S-104-696 | Telcordia GR-409 |
| Environmental Space | Riser |
| Flame Test Listing | NEC OFNR (ETL) and c(ETL) |
| Flame Test Method | CSA FT4 | UL 1666 |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1 F9 |
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
| Cable weight | 7.9 kg/km | 5.309 lb/kft |
| Packaging Type | Reel in box |
| Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | R-SP |
| Cable Type | Cordage |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Ivory |
| Jacket Marking | Feet |
| Total Fiber Count | 1 |
| Diameter Over Jacket | 2.9 mm | 0.114 in |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 5 mm | 0.197 in |
| Minimum Bend Radius, unloaded | 5 mm | 0.197 in |
| Tensile Load, long term, maximum | 30 N | 6.744 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Compression | 22 N/mm | 125.623 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 300 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 0.74 N-m | 6.55 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 334 m | 1095.801 ft |
| Fiber Type | G.652.D | G.657.B3 |
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Cable Qualification Standards | ANSI/ICEA S-104-696 | Telcordia GR-409 |
| Environmental Space | Riser |
| Flame Test Listing | NEC OFNR (ETL) and c(ETL) |
| Flame Test Method | CSA FT4 | UL 1666 |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1 F9 |
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
| Cable weight | 7.9 kg/km | 5.309 lb/kft |
| Packaging Type | Reel in box |