Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
810010528/DB | P-002-IC-8H-F35IV/RNB
Base Product: P-DS
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- Middle East/Africa
- North America
Fiber indoor cable, Plenum 3.5mm Interconnect, 2 fiber single-unit, Singlemode G.657.B3, Feet jacket marking, Ivory jacket color
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | P-IC |
General Specifications
| Cable Type | Cordage |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Ivory |
| Jacket Marking | Feet |
| Jacket Marking Method | Inkjet |
| Total Fiber Count | 2 |
Dimensions
| Diameter Over Jacket | 3.5 mm | 0.138 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 8 mm | 0.315 in |
| Minimum Bend Radius, unloaded | 4 mm | 0.157 in |
| Tensile Load, long term, maximum | 93 N | 20.907 lbf |
| Tensile Load, short term, maximum | 311 N | 69.916 lbf |
| Compression | 3.5 N/mm | 19.986 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 300 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 0.74 N-m | 6.55 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 500 m | 1640.42 ft |
Optical Specifications
| Fiber Type | G.657.B3 |
Environmental Specifications
| Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Operating Temperature | -5 °C to +70 °C (+23 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 |
| Environmental Space | Plenum |
| Flame Test Listing | NEC OFNP (ETL) and c(ETL) |
| Flame Test Method | NFPA 130 | NFPA 262 |
Environmental Test Specifications
| Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 13.1 kg/km | 8.803 lb/kft |
| Packaging Type | Reel in box |
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | P-IC |
General Specifications
| Cable Type | Cordage |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Ivory |
| Jacket Marking | Feet |
| Jacket Marking Method | Inkjet |
| Total Fiber Count | 2 |
Dimensions
| Diameter Over Jacket | 3.5 mm | 0.138 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 8 mm | 0.315 in |
| Minimum Bend Radius, unloaded | 4 mm | 0.157 in |
| Tensile Load, long term, maximum | 93 N | 20.907 lbf |
| Tensile Load, short term, maximum | 311 N | 69.916 lbf |
| Compression | 3.5 N/mm | 19.986 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 300 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 0.74 N-m | 6.55 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 500 m | 1640.42 ft |
Optical Specifications
| Fiber Type | G.657.B3 |
Environmental Specifications
| Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Operating Temperature | -5 °C to +70 °C (+23 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 |
| Environmental Space | Plenum |
| Flame Test Listing | NEC OFNP (ETL) and c(ETL) |
| Flame Test Method | NFPA 130 | NFPA 262 |
Environmental Test Specifications
| Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 13.1 kg/km | 8.803 lb/kft |
| Packaging Type | Reel in box |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
