Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Cable, 8-fiber, OS2, 4000 m, yellow
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DS |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
| Cable Type | Tight buffer |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 8 |
| Total Fiber Count | 8 |
| Cable Length | 4000 m | 13123.36 ft |
| Diameter Over Jacket | 6 mm | 0.236 in |
| Minimum Bend Radius, loaded | 90 mm | 3.543 in |
| Minimum Bend Radius, unloaded | 60 mm | 2.362 in |
| Tensile Load, long term, maximum | 600 N | 134.885 lbf |
| Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
| Fiber Type | OS2 |
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Cable weight | 35 kg/km | 23.519 lb/kft |
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DS |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
| Cable Type | Tight buffer |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 8 |
| Total Fiber Count | 8 |
| Cable Length | 4000 m | 13123.36 ft |
| Diameter Over Jacket | 6 mm | 0.236 in |
| Minimum Bend Radius, loaded | 90 mm | 3.543 in |
| Minimum Bend Radius, unloaded | 60 mm | 2.362 in |
| Tensile Load, long term, maximum | 600 N | 134.885 lbf |
| Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
| Fiber Type | OS2 |
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Cable weight | 35 kg/km | 23.519 lb/kft |
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |