Fiber indoor/outdoor cable, 48-fiber, ULSZH, loose tube, gel-filled, Singlemode G.652.D and G.657.A1, Meters jacket marking, Black jacket color. Provides Rodent Resistance
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LA |
General Specifications
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 4 |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 48 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 15 mm | 0.591 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 465 mm | 18.307 in |
Minimum Bend Radius, unloaded | 350 mm | 13.78 in |
Tensile Load, long term, maximum | 6000 N | 1348.854 lbf |
Tensile Load, short term, maximum | 9000 N | 2023.281 lbf |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 230 kg/km | 154.553 lb/kft |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LA |
General Specifications
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 4 |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 48 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 15 mm | 0.591 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 465 mm | 18.307 in |
Minimum Bend Radius, unloaded | 350 mm | 13.78 in |
Tensile Load, long term, maximum | 6000 N | 1348.854 lbf |
Tensile Load, short term, maximum | 9000 N | 2023.281 lbf |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 230 kg/km | 154.553 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse