Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber indoor/outdoor cable, LightScope® ZWP, 6 x 900um buffered fiber, office distribution, Singlemode G.652.D and G.657.A1, ULSZH, Yellow jacket color, Cca flame rating. Provides Rodent Resistance
| Regional Availability | Asia | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DS |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
| Cable Type | Tight buffer |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Strength Members | E-glass yarns |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 6 |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
| Minimum Bend Radius, loaded | 150 mm | 5.906 in |
| Minimum Bend Radius, unloaded | 90 mm | 3.543 in |
| Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
| Cable Crush Resistance, maximum | 20 N/mm | 114.203 lbf/in |
| Fiber Type | OS2 |
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Cable weight | 46 kg/km | 30.911 lb/kft |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DS |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
| Cable Type | Tight buffer |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Strength Members | E-glass yarns |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 6 |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
| Minimum Bend Radius, loaded | 150 mm | 5.906 in |
| Minimum Bend Radius, unloaded | 90 mm | 3.543 in |
| Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
| Cable Crush Resistance, maximum | 20 N/mm | 114.203 lbf/in |
| Fiber Type | OS2 |
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Cable weight | 46 kg/km | 30.911 lb/kft |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |