Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Fiber Optic Cable, Outdoor, Armored, Singlemode, G657.A2, black
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.30 dB/km @ 1,550 nm | 0.40 dB/km @ 1,310 nm |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Semi-tight buffer |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Total Fiber Count | 2 |
Dimensions
| Diameter Over Jacket | 5.1 mm | 0.201 in |
Mechanical Specifications
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Tensile Load, long term, maximum | 450 N | 101.164 lbf |
| Tensile Load, short term, maximum | 300 N | 67.443 lbf |
| Cable Crush Resistance, maximum | 50 N/mm | 285.507 lbf/in |
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
| Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.30 dB/km @ 1,550 nm | 0.40 dB/km @ 1,310 nm |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Semi-tight buffer |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Total Fiber Count | 2 |
Dimensions
| Diameter Over Jacket | 5.1 mm | 0.201 in |
Mechanical Specifications
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Tensile Load, long term, maximum | 450 N | 101.164 lbf |
| Tensile Load, short term, maximum | 300 N | 67.443 lbf |
| Cable Crush Resistance, maximum | 50 N/mm | 285.507 lbf/in |
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
| Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
