810009640/BABA | B-012-LN-8W-F12NS/15G/BABA
Base Product: B-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber OSP cable, LightScope® ZWP Blown Micro Single Jacket, 12 fiber, All-Dielectric Stranded Loose Tube Arid-Core™ Construction, Gel-filled, Singlemode G.652.D and G.657.A1, Feet jacket marking, Black jacket color
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | B-LN |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Type | Stranded loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Feet |
| Jacket Marking Method | Laser |
| Jacket Marking Text | COMMSCOPE OPTICAL CABLE OS2 SM 12F (SERIAL NUMBER) MM/YYYY XXXXXXXFT |
| Location of Manufacturing | Claremont, North Carolina |
| Subunit, quantity | 1 |
| Filler, quantity | 4 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
Dimensions
| Buffer Tube/Subunit Diameter | 1.45 mm | 0.057 in |
| Diameter Over Jacket | 5.1 mm | 0.201 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 208.3 mm | 8.201 in |
| Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
| Tensile Load, long term, maximum | 97 N | 21.806 lbf |
| Tensile Load, short term, maximum | 324 N | 72.838 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | IEC 60794-1-21 E3 |
| Flex | 25 cycles |
| Flex Test Method | IEC 60794-1 E6 |
| Impact | 0.3 N-m | 2.655 in lb |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-21 E1 |
| Twist | 10 cycles |
| Twist Test Method | IEC 60794-1-21 E7 |
| Vertical Rise, maximum | 492 m | 1614.173 ft |
Optical Specifications
| Fiber Type | G.652.D | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Storage Temperature | -30 °C to +75 °C (-22 °F to +167 °F) |
| Cable Qualification Standards | IEC 60794-5-10 |
| Environmental Space | Air-blown, microduct |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F4 |
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | IEC 60794-1 F15 |
| Drip | 70 °C | 158 °F |
| Drip Test Method | IEC 60794-1-21 E14 |
| Heat Age | -30 °C to +85 °C (-22 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1-22 F9 |
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
| Low High Bend Test Method | IEC 60794-1-21 E11 |
| Temperature Cycle | -30 °C to +70 °C (-22 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
| Cable weight | 22 kg/km | 14.783 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | B-LN |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Type | Stranded loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Feet |
| Jacket Marking Method | Laser |
| Jacket Marking Text | COMMSCOPE OPTICAL CABLE OS2 SM 12F (SERIAL NUMBER) MM/YYYY XXXXXXXFT |
| Location of Manufacturing | Claremont, North Carolina |
| Subunit, quantity | 1 |
| Filler, quantity | 4 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
Dimensions
| Buffer Tube/Subunit Diameter | 1.45 mm | 0.057 in |
| Diameter Over Jacket | 5.1 mm | 0.201 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 208.3 mm | 8.201 in |
| Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
| Tensile Load, long term, maximum | 97 N | 21.806 lbf |
| Tensile Load, short term, maximum | 324 N | 72.838 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | IEC 60794-1-21 E3 |
| Flex | 25 cycles |
| Flex Test Method | IEC 60794-1 E6 |
| Impact | 0.3 N-m | 2.655 in lb |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-21 E1 |
| Twist | 10 cycles |
| Twist Test Method | IEC 60794-1-21 E7 |
| Vertical Rise, maximum | 492 m | 1614.173 ft |
Optical Specifications
| Fiber Type | G.652.D | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Storage Temperature | -30 °C to +75 °C (-22 °F to +167 °F) |
| Cable Qualification Standards | IEC 60794-5-10 |
| Environmental Space | Air-blown, microduct |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F4 |
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | IEC 60794-1 F15 |
| Drip | 70 °C | 158 °F |
| Drip Test Method | IEC 60794-1-21 E14 |
| Heat Age | -30 °C to +85 °C (-22 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1-22 F9 |
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
| Low High Bend Test Method | IEC 60794-1-21 E11 |
| Temperature Cycle | -30 °C to +70 °C (-22 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
| Cable weight | 22 kg/km | 14.783 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
