CS24R
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
CS24R Category 5e Copper Cable
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS24R |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Product classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS24R |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse