My CommScope is currently affected by an outage impacting Microsoft services. Our teams are monitoring the situation closely. For real-time updates, please refer to https://azure.status.microsoft/.
1573A
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaREACH™ XL 1573A Category 6 Cable
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair cable |
| Product Brand | GigaSPEED XL® |
General Specifications
| Product Number | 1573A |
| ANSI/TIA Category | 6 |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Pairs, quantity | 4 |
| Separator Type | Isolator | Tape separator |
| Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
| Diameter Over Jacket, nominal | 7.112 mm | 0.28 in |
| Jacket Thickness | 0.635 mm | 0.025 in |
| Conductor Gauge, singles | 21 AWG |
Electrical Specifications
| Insertion Loss Margin | 20% to Category 6 standard |
| Characteristic Impedance | 100 ohm |
| dc Resistance Unbalance, maximum | 5 % |
| dc Resistance, maximum | 4.69 ohms/100 m | 1.43 ohms/100 ft |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Mutual Capacitance at Frequency | 6.4 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 60 % |
| Operating Frequency, maximum | 250 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Safety Voltage Rating | 300 V |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | PE |
| Separator Material | Polyolefin |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair cable |
| Product Brand | GigaSPEED XL® |
General Specifications
| Product Number | 1573A |
| ANSI/TIA Category | 6 |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Pairs, quantity | 4 |
| Separator Type | Isolator | Tape separator |
| Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
| Diameter Over Jacket, nominal | 7.112 mm | 0.28 in |
| Jacket Thickness | 0.635 mm | 0.025 in |
| Conductor Gauge, singles | 21 AWG |
Electrical Specifications
| Insertion Loss Margin | 20% to Category 6 standard |
| Characteristic Impedance | 100 ohm |
| dc Resistance Unbalance, maximum | 5 % |
| dc Resistance, maximum | 4.69 ohms/100 m | 1.43 ohms/100 ft |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Mutual Capacitance at Frequency | 6.4 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 60 % |
| Operating Frequency, maximum | 250 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Safety Voltage Rating | 300 V |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | PE |
| Separator Material | Polyolefin |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Specification
Technical Publication
Application Guide
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse
