CS34CM
Base Product
- Available in:
- Asia
CS34CM Category 6 Cable
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS34CM |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Pairs, quantity | 4 |
Separator Type | Isolator |
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS34CM |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Pairs, quantity | 4 |
Separator Type | Isolator |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse