CS37P
Base Product
CS37P Category 6 Cable
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Portfolio | NETCONNECT® / Uniprise® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS37P |
| ANSI/TIA Category | 6 |
| Cable Component Type | Horizontal |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
Environmental Specifications
| Environmental Space | Indoor |
Product classification
| Portfolio | NETCONNECT® / Uniprise® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS37P |
| ANSI/TIA Category | 6 |
| Cable Component Type | Horizontal |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
Environmental Specifications
| Environmental Space | Indoor |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
