1-1967222-1
- Available in:
- Asia
Copper Cable, category 6, outdoor, anti-rodent, UTP, 4-pair, 23 AWG, black
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Black |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.800 m | 1000 ft |
Diameter Over Jacket, nominal | 7.188 mm | 0.283 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | NEXT, STD | ACR, STD | PSNEXT, STD | PSACR, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.0 | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20.0 |
4.00 MHz | 3.8 | 65.3 | 61.5 | 63.3 | 59.5 | 55.8 | 52.8 | 23.0 |
8.00 MHz | 5.3 | 60.8 | 55.5 | 58.8 | 53.5 | 49.7 | 46.7 | 24.5 |
10.00 MHz | 6.0 | 59.3 | 53.3 | 57.3 | 51.3 | 47.8 | 44.8 | 25.0 |
16.00 MHz | 7.6 | 56.2 | 48.6 | 54.2 | 46.6 | 43.7 | 40.7 | 25.0 |
20.00 MHz | 8.5 | 54.8 | 46.3 | 52.8 | 44.3 | 41.8 | 38.8 | 25.0 |
25.00 MHz | 9.5 | 53.3 | 43.8 | 51.3 | 41.8 | 39.8 | 36.8 | 24.3 |
31.25 MHz | 10.7 | 51.9 | 41.2 | 49.9 | 39.2 | 37.9 | 34.9 | 23.6 |
62.50 MHz | 15.4 | 47.4 | 32.0 | 45.4 | 30.0 | 31.9 | 28.9 | 21.5 |
100.00 MHz | 19.8 | 44.3 | 24.5 | 42.3 | 22.5 | 27.8 | 24.8 | 20.1 |
200.00 MHz | 29.0 | 39.8 | 10.8 | 37.8 | 8.8 | 21.8 | 18.8 | 18.0 |
250.00 MHz | 32.8 | 38.3 | 5.5 | 36.3 | 3.5 | 19.8 | 16.8 | 17.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) | UV resistant |
Inner Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 28 mm | 1.102 in |
Pulling Tension, maximum | 14.061 kg | 31 lb |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Cable is not suitable for direct burial applications | Indoor | Outdoor |
Packaging and Weights
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Black |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.800 m | 1000 ft |
Diameter Over Jacket, nominal | 7.188 mm | 0.283 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | NEXT, STD | ACR, STD | PSNEXT, STD | PSACR, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.0 | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20.0 |
4.00 MHz | 3.8 | 65.3 | 61.5 | 63.3 | 59.5 | 55.8 | 52.8 | 23.0 |
8.00 MHz | 5.3 | 60.8 | 55.5 | 58.8 | 53.5 | 49.7 | 46.7 | 24.5 |
10.00 MHz | 6.0 | 59.3 | 53.3 | 57.3 | 51.3 | 47.8 | 44.8 | 25.0 |
16.00 MHz | 7.6 | 56.2 | 48.6 | 54.2 | 46.6 | 43.7 | 40.7 | 25.0 |
20.00 MHz | 8.5 | 54.8 | 46.3 | 52.8 | 44.3 | 41.8 | 38.8 | 25.0 |
25.00 MHz | 9.5 | 53.3 | 43.8 | 51.3 | 41.8 | 39.8 | 36.8 | 24.3 |
31.25 MHz | 10.7 | 51.9 | 41.2 | 49.9 | 39.2 | 37.9 | 34.9 | 23.6 |
62.50 MHz | 15.4 | 47.4 | 32.0 | 45.4 | 30.0 | 31.9 | 28.9 | 21.5 |
100.00 MHz | 19.8 | 44.3 | 24.5 | 42.3 | 22.5 | 27.8 | 24.8 | 20.1 |
200.00 MHz | 29.0 | 39.8 | 10.8 | 37.8 | 8.8 | 21.8 | 18.8 | 18.0 |
250.00 MHz | 32.8 | 38.3 | 5.5 | 36.3 | 3.5 | 19.8 | 16.8 | 17.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) | UV resistant |
Inner Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 28 mm | 1.102 in |
Pulling Tension, maximum | 14.061 kg | 31 lb |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Cable is not suitable for direct burial applications | Indoor | Outdoor |
Packaging and Weights
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Technical Publication
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Technical Publication
Visio Stencil
Warranty
Other Ways to Browse