Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: CS44P-IO
CS44P-IO Indoor/Outdoor Category 6A U/UTP Cable, plenum, outdoor rated, white jacket, 4 pair count, 1000 ft (305 m) length reel
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Twisted pair cable |
| Product Number | CS44P-IO |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | White |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568-D.2 |
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Insulated Conductor | 1.115 mm | 0.0439 in |
| Diameter Over Jacket, nominal | 6.858 mm | 0.27 in |
| Jacket Thickness | 0.457 mm | 0.018 in |
| Conductor Gauge, singles | 23 AWG |
| Click on image to enlarge. |
| dc Resistance Unbalance, maximum | 4 % |
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| LP (Limited Power) Rating | 0.7 A |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 70 % |
| Operating Frequency, maximum | 500 MHz |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Safety Voltage Rating | 300 V |
| Click on image to enlarge. | |
| Click on image to enlarge. |
| Conductor Material | Bare copper |
| Insulation Material | FEP |
| Jacket Material | PVDF |
| Separator Material | FEP |
| Tape Material | Poly/Aluminum/Poly |
| Pulling Tension, maximum | 11.34 kg | 25 lb |
| Installation temperature | -25 °C to +75 °C (-13 °F to +167 °F) |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Note | Cable is not suitable for direct burial applications | Cable jacket must remain unabraded to avoid water ingress | This cable is intended for installation in below-grade conduit, duct and wet environments | Water must not be allowed to ingress into the cable ends |
| Environmental Space | Indoor/Outdoor | Plenum | Sunlight resistant |
| Temperature Rating, ETL | 105 °C | 221 °F |
| Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
| Safety Standard | ANSI/ICEA S-100-685 |
| Smoke Test Method | CMP/FT6 |
| Cable weight | 42.859 kg/km | 28.8 lb/kft |
| Packaging Type | Reel |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Twisted pair cable |
| Product Number | CS44P-IO |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | White |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568-D.2 |
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Insulated Conductor | 1.115 mm | 0.0439 in |
| Diameter Over Jacket, nominal | 6.858 mm | 0.27 in |
| Jacket Thickness | 0.457 mm | 0.018 in |
| Conductor Gauge, singles | 23 AWG |
| Click on image to enlarge. |
| dc Resistance Unbalance, maximum | 4 % |
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| LP (Limited Power) Rating | 0.7 A |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 70 % |
| Operating Frequency, maximum | 500 MHz |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Safety Voltage Rating | 300 V |
| Click on image to enlarge. | |
| Click on image to enlarge. |
| Conductor Material | Bare copper |
| Insulation Material | FEP |
| Jacket Material | PVDF |
| Separator Material | FEP |
| Tape Material | Poly/Aluminum/Poly |
| Pulling Tension, maximum | 11.34 kg | 25 lb |
| Installation temperature | -25 °C to +75 °C (-13 °F to +167 °F) |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Note | Cable is not suitable for direct burial applications | Cable jacket must remain unabraded to avoid water ingress | This cable is intended for installation in below-grade conduit, duct and wet environments | Water must not be allowed to ingress into the cable ends |
| Environmental Space | Indoor/Outdoor | Plenum | Sunlight resistant |
| Temperature Rating, ETL | 105 °C | 221 °F |
| Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
| Safety Standard | ANSI/ICEA S-100-685 |
| Smoke Test Method | CMP/FT6 |
| Cable weight | 42.859 kg/km | 28.8 lb/kft |
| Packaging Type | Reel |