Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: CS44Z
CS44Z3 Category 6A, F/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, ANATEL, 1000ft (305 m) length reel
| Regional Availability | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | F/UTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | White |
| Pairs, quantity | 4 |
| Transmission Standards | ANSI/TIA-568.2-D | Anatel | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA |
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
| Conductor Gauge, singles | 23 AWG |
| Characteristic Impedance | 100 ohm |
| Characteristic Impedance Tolerance | ±15 ohm |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 69 % |
| Operating Frequency, maximum | 500 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Segregation Class | c |
| Click on image to enlarge. | |
| Click on image to enlarge. |
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Shield (Tape) Material | Aluminum/Polyester |
| Pulling Tension, maximum | 11.34 kg | 25 lb |
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
| Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
| Acid Gas Test Method | IEC 60754-2 |
| Flame Test Method | IEC 60332-3-22 |
| Smoke Test Method | IEC 61034-2 |
| Packaging Type | Reel |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | F/UTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | White |
| Pairs, quantity | 4 |
| Transmission Standards | ANSI/TIA-568.2-D | Anatel | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA |
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
| Conductor Gauge, singles | 23 AWG |
| Characteristic Impedance | 100 ohm |
| Characteristic Impedance Tolerance | ±15 ohm |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 69 % |
| Operating Frequency, maximum | 500 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Segregation Class | c |
| Click on image to enlarge. | |
| Click on image to enlarge. |
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Shield (Tape) Material | Aluminum/Polyester |
| Pulling Tension, maximum | 11.34 kg | 25 lb |
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
| Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
| Acid Gas Test Method | IEC 60754-2 |
| Flame Test Method | IEC 60332-3-22 |
| Smoke Test Method | IEC 61034-2 |
| Packaging Type | Reel |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |