UN874037104/10 | CS44PSD WHT C6A 4/23 U/UTP RL 1KFT
Base Product: CS44PSD
- Available in:
- North America
CS44PSD ETL verified Category 6A U/UTP Cable, plenum, White jacket, 4 pair count, 1000 ft (305 m) length, reel
Specifications
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair cable |
General Specifications
Product Number | 2091SDB |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | White |
Note | Consult ANSI/TIA-568-C.2 Annex G for length de-rating guidance for cable installation in higher temperature environments |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.115 mm | 0.0439 in |
Diameter Over Jacket, nominal | 6.325 mm | 0.249 in |
Jacket Thickness | 0.406 mm | 0.016 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
LP (Limited Power) Rating | 0.7 A |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 70 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Representative Image
Click on image to enlarge. |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.1 | 1.9 | 74.3 | 88.0 | 72.2 | 86.1 | 72.3 | 86.0 | 70.2 | 84.1 | 67.8 | 89.1 | 64.8 | 86.9 | 20.0 | 32.6 |
4.00 MHz | 3.8 | 3.5 | 65.3 | 77.8 | 61.5 | 74.3 | 63.3 | 75.8 | 59.5 | 72.4 | 55.8 | 77.9 | 52.8 | 76.1 | 23.0 | 33.6 |
8.00 MHz | 5.3 | 4.8 | 60.8 | 73.0 | 55.4 | 68.2 | 58.8 | 71.1 | 53.4 | 66.3 | 49.7 | 72.2 | 46.7 | 70.3 | 24.5 | 34.1 |
10.00 MHz | 5.9 | 5.4 | 59.3 | 71.7 | 53.4 | 66.3 | 57.3 | 69.4 | 51.4 | 64.0 | 47.8 | 70.3 | 44.8 | 68.3 | 25.0 | 34.6 |
16.00 MHz | 7.5 | 7.1 | 56.2 | 68.2 | 48.8 | 61.2 | 54.2 | 66.3 | 46.8 | 59.2 | 43.7 | 66.1 | 40.7 | 64.1 | 25.0 | 37.5 |
20.00 MHz | 8.4 | 7.9 | 54.8 | 66.5 | 46.4 | 58.5 | 52.8 | 64.4 | 44.4 | 56.5 | 41.8 | 64.3 | 38.8 | 62.3 | 25.0 | 36.3 |
25.00 MHz | 9.4 | 8.9 | 53.3 | 65.3 | 44.0 | 56.4 | 51.3 | 63.3 | 42.0 | 54.4 | 39.8 | 62.4 | 36.8 | 60.5 | 24.3 | 34.4 |
31.25 MHz | 10.5 | 10.0 | 51.9 | 63.2 | 41.4 | 53.2 | 49.9 | 61.4 | 39.4 | 51.4 | 37.9 | 60.3 | 34.9 | 58.5 | 23.6 | 34.1 |
62.50 MHz | 15.0 | 14.2 | 47.4 | 58.8 | 32.4 | 44.6 | 45.4 | 56.8 | 30.4 | 42.6 | 31.9 | 54.3 | 28.9 | 52.1 | 21.5 | 32.0 |
100.00 MHz | 19.1 | 18.1 | 44.3 | 55.7 | 25.2 | 37.6 | 42.3 | 53.7 | 23.2 | 35.6 | 27.8 | 50.5 | 24.8 | 48.2 | 20.1 | 28.3 |
155.00 MHz | 24.1 | 22.6 | 41.4 | 52.7 | 17.4 | 30.1 | 39.4 | 50.8 | 15.4 | 28.2 | 24.0 | 46.9 | 21.0 | 44.8 | 18.8 | 25.0 |
200.00 MHz | 27.6 | 25.8 | 39.8 | 50.3 | 12.2 | 24.5 | 37.8 | 48.4 | 10.2 | 22.6 | 21.8 | 44.6 | 18.8 | 42.3 | 18.0 | 22.9 |
250.00 MHz | 31.1 | 29.0 | 38.3 | 49.1 | 7.3 | 20.1 | 36.3 | 47.1 | 5.3 | 18.1 | 19.8 | 42.6 | 16.8 | 40.4 | 17.3 | 21.2 |
300.00 MHz | 34.3 | 31.9 | 37.1 | 47.8 | 2.9 | 16.0 | 35.1 | 45.9 | 0.9 | 14.0 | 18.3 | 40.2 | 15.3 | 38.1 | 16.8 | 19.9 |
350.00 MHz | 37.2 | 34.8 | 36.1 | 46.3 | -1.1 | 11.5 | 34.1 | 44.3 | -3.1 | 9.5 | 16.9 | 39.4 | 13.9 | 37.3 | 16.3 | 18.8 |
400.00 MHz | 40.1 | 37.4 | 35.3 | 45.4 | -4.8 | 8.0 | 33.3 | 43.3 | -6.8 | 5.9 | 15.8 | 37.1 | 12.8 | 34.8 | 15.9 | 17.9 |
450.00 MHz | 42.7 | 39.6 | 34.5 | 44.2 | -8.2 | 4.6 | 32.5 | 42.0 | -10.2 | 2.5 | 14.7 | 36.0 | 11.7 | 33.8 | 15.5 | 17.2 |
500.00 MHz | 45.3 | 41.8 | 33.8 | 42.0 | -11.4 | 0.3 | 31.8 | 40.0 | -13.4 | -1.7 | 13.8 | 36.2 | 10.8 | 34.1 | 15.2 | 16.9 |
550.00 MHz | 44.3 | 39.5 | -4.9 | 37.8 | -6.5 | 34.4 | 32.3 | 16.1 | ||||||||
600.00 MHz | 46.9 | 35.7 | -11.2 | 34.6 | -12.2 | 32.9 | 30.6 | 16.0 | ||||||||
650.00 MHz | 48.9 | 32.0 | -16.9 | 31.4 | -17.5 | 30.6 | 28.3 | 16.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | FEP |
Jacket Material | PVC |
Separator Material | FEP |
Tape Material | Poly/Aluminum/Poly |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Environmental Space | Plenum |
Temperature Rating, UL | 105 °C | 221 °F |
Flame Test Method | CMP/FT6 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 58.038 kg/km | 39 lb/kft |
Packaging Type | Reel |
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair cable |
General Specifications
Product Number | 2091SDB |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | White |
Note | Consult ANSI/TIA-568-C.2 Annex G for length de-rating guidance for cable installation in higher temperature environments |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.115 mm | 0.0439 in |
Diameter Over Jacket, nominal | 6.325 mm | 0.249 in |
Jacket Thickness | 0.406 mm | 0.016 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
LP (Limited Power) Rating | 0.7 A |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 70 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.1 | 1.9 | 74.3 | 88.0 | 72.2 | 86.1 | 72.3 | 86.0 | 70.2 | 84.1 | 67.8 | 89.1 | 64.8 | 86.9 | 20.0 | 32.6 |
4.00 MHz | 3.8 | 3.5 | 65.3 | 77.8 | 61.5 | 74.3 | 63.3 | 75.8 | 59.5 | 72.4 | 55.8 | 77.9 | 52.8 | 76.1 | 23.0 | 33.6 |
8.00 MHz | 5.3 | 4.8 | 60.8 | 73.0 | 55.4 | 68.2 | 58.8 | 71.1 | 53.4 | 66.3 | 49.7 | 72.2 | 46.7 | 70.3 | 24.5 | 34.1 |
10.00 MHz | 5.9 | 5.4 | 59.3 | 71.7 | 53.4 | 66.3 | 57.3 | 69.4 | 51.4 | 64.0 | 47.8 | 70.3 | 44.8 | 68.3 | 25.0 | 34.6 |
16.00 MHz | 7.5 | 7.1 | 56.2 | 68.2 | 48.8 | 61.2 | 54.2 | 66.3 | 46.8 | 59.2 | 43.7 | 66.1 | 40.7 | 64.1 | 25.0 | 37.5 |
20.00 MHz | 8.4 | 7.9 | 54.8 | 66.5 | 46.4 | 58.5 | 52.8 | 64.4 | 44.4 | 56.5 | 41.8 | 64.3 | 38.8 | 62.3 | 25.0 | 36.3 |
25.00 MHz | 9.4 | 8.9 | 53.3 | 65.3 | 44.0 | 56.4 | 51.3 | 63.3 | 42.0 | 54.4 | 39.8 | 62.4 | 36.8 | 60.5 | 24.3 | 34.4 |
31.25 MHz | 10.5 | 10.0 | 51.9 | 63.2 | 41.4 | 53.2 | 49.9 | 61.4 | 39.4 | 51.4 | 37.9 | 60.3 | 34.9 | 58.5 | 23.6 | 34.1 |
62.50 MHz | 15.0 | 14.2 | 47.4 | 58.8 | 32.4 | 44.6 | 45.4 | 56.8 | 30.4 | 42.6 | 31.9 | 54.3 | 28.9 | 52.1 | 21.5 | 32.0 |
100.00 MHz | 19.1 | 18.1 | 44.3 | 55.7 | 25.2 | 37.6 | 42.3 | 53.7 | 23.2 | 35.6 | 27.8 | 50.5 | 24.8 | 48.2 | 20.1 | 28.3 |
155.00 MHz | 24.1 | 22.6 | 41.4 | 52.7 | 17.4 | 30.1 | 39.4 | 50.8 | 15.4 | 28.2 | 24.0 | 46.9 | 21.0 | 44.8 | 18.8 | 25.0 |
200.00 MHz | 27.6 | 25.8 | 39.8 | 50.3 | 12.2 | 24.5 | 37.8 | 48.4 | 10.2 | 22.6 | 21.8 | 44.6 | 18.8 | 42.3 | 18.0 | 22.9 |
250.00 MHz | 31.1 | 29.0 | 38.3 | 49.1 | 7.3 | 20.1 | 36.3 | 47.1 | 5.3 | 18.1 | 19.8 | 42.6 | 16.8 | 40.4 | 17.3 | 21.2 |
300.00 MHz | 34.3 | 31.9 | 37.1 | 47.8 | 2.9 | 16.0 | 35.1 | 45.9 | 0.9 | 14.0 | 18.3 | 40.2 | 15.3 | 38.1 | 16.8 | 19.9 |
350.00 MHz | 37.2 | 34.8 | 36.1 | 46.3 | -1.1 | 11.5 | 34.1 | 44.3 | -3.1 | 9.5 | 16.9 | 39.4 | 13.9 | 37.3 | 16.3 | 18.8 |
400.00 MHz | 40.1 | 37.4 | 35.3 | 45.4 | -4.8 | 8.0 | 33.3 | 43.3 | -6.8 | 5.9 | 15.8 | 37.1 | 12.8 | 34.8 | 15.9 | 17.9 |
450.00 MHz | 42.7 | 39.6 | 34.5 | 44.2 | -8.2 | 4.6 | 32.5 | 42.0 | -10.2 | 2.5 | 14.7 | 36.0 | 11.7 | 33.8 | 15.5 | 17.2 |
500.00 MHz | 45.3 | 41.8 | 33.8 | 42.0 | -11.4 | 0.3 | 31.8 | 40.0 | -13.4 | -1.7 | 13.8 | 36.2 | 10.8 | 34.1 | 15.2 | 16.9 |
550.00 MHz | 44.3 | 39.5 | -4.9 | 37.8 | -6.5 | 34.4 | 32.3 | 16.1 | ||||||||
600.00 MHz | 46.9 | 35.7 | -11.2 | 34.6 | -12.2 | 32.9 | 30.6 | 16.0 | ||||||||
650.00 MHz | 48.9 | 32.0 | -16.9 | 31.4 | -17.5 | 30.6 | 28.3 | 16.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | FEP |
Jacket Material | PVC |
Separator Material | FEP |
Tape Material | Poly/Aluminum/Poly |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Environmental Space | Plenum |
Temperature Rating, UL | 105 °C | 221 °F |
Flame Test Method | CMP/FT6 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 58.038 kg/km | 39 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Product Sustainability
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Sustainability
Other Ways to Browse