Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
SC Simplex/LC Duplex Low Profile Adapter Mounting Module/Collar Assembly, green
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter collar |
| Body Style | Duplex | Simplex |
| Color | Green |
| Compatible Interface | LC | SC |
| Interface Feature | Reduced footprint |
| Mounting | Adapter mounting module/collar |
| Shuttered | No |
| Height | 24.13 mm | 0.95 in |
| Width | 17.53 mm | 0.69 in |
| Length | 13.21 mm | 0.52 in |
| Included | Twenty-five LC duplex modules/collars | Twenty-five SC simplex modules/collars |
| Packaging quantity | 25 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter collar |
| Body Style | Duplex | Simplex |
| Color | Green |
| Compatible Interface | LC | SC |
| Interface Feature | Reduced footprint |
| Mounting | Adapter mounting module/collar |
| Shuttered | No |
| Height | 24.13 mm | 0.95 in |
| Width | 17.53 mm | 0.69 in |
| Length | 13.21 mm | 0.52 in |
| Included | Twenty-five LC duplex modules/collars | Twenty-five SC simplex modules/collars |
| Packaging quantity | 25 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |