760244566
- Available in:
- North America
SC Simplex Replacement Dust Caps - Pack of 100 Pieces
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Dust cover |
General Specifications
Body Style | Simplex |
Color | Clear |
Compatible Interface | SC |
Material Specifications
Material Type | Polyester polybutylene terephthalate (PBT) |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Dust cover |
General Specifications
Body Style | Simplex |
Color | Clear |
Compatible Interface | SC |
Material Specifications
Material Type | Polyester polybutylene terephthalate (PBT) |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse