Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Duplex Receptacle with Ceramic Sleeve and Retention Clip, beige color
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Body Style | Duplex |
| Color | Beige |
| Interface | SC/UPC |
| Mounting | Round flange |
| Total Ports, quantity | 2 |
| Alignment Sleeve Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
| Fiber Mode | Multimode |
| Packaging quantity | 10 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Body Style | Duplex |
| Color | Beige |
| Interface | SC/UPC |
| Mounting | Round flange |
| Total Ports, quantity | 2 |
| Alignment Sleeve Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
| Fiber Mode | Multimode |
| Packaging quantity | 10 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |