Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Insert Adapter, LC, duplex, singlemode/multimode, green
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter |
| Product Series | SL Series |
| Body Style | Duplex |
| Color | Green |
| Interface | LC/APC |
| Shuttered | No |
| Total Ports, quantity | 2 |
| Height | 16.13 mm | 0.635 in |
| Width | 14.48 mm | 0.57 in |
| Length | 29.2 mm | 1.15 in |
| Alignment Sleeve Material | Zirconia |
| Material Type | Polyphenylene |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter |
| Product Series | SL Series |
| Body Style | Duplex |
| Color | Green |
| Interface | LC/APC |
| Shuttered | No |
| Total Ports, quantity | 2 |
| Height | 16.13 mm | 0.635 in |
| Width | 14.48 mm | 0.57 in |
| Length | 29.2 mm | 1.15 in |
| Alignment Sleeve Material | Zirconia |
| Material Type | Polyphenylene |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |