Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Duplex Adapter, Singlemode SC/APC, Green
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Body Style | Duplex |
| Color | Green |
| Interface | SC/APC |
| Mounting | Round flange |
| Total Ports, quantity | 2 |
| Alignment Sleeve Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 10 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Body Style | Duplex |
| Color | Green |
| Interface | SC/APC |
| Mounting | Round flange |
| Total Ports, quantity | 2 |
| Alignment Sleeve Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 10 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |