Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Duplex Adapter, LC, Singlemode/Multimode, beige
| Regional Availability | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter |
| Body Style | Duplex |
| Color | Beige |
| Interface | LC/UPC |
| Total Ports, quantity | 2 |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter |
| Body Style | Duplex |
| Color | Beige |
| Interface | LC/UPC |
| Total Ports, quantity | 2 |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |