Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Adapter Kit, 2.5 mm, BNT, ST, BP
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Body Style | Simplex |
| Color | Silver gray |
| Interface | ST/UPC |
| Total Ports, quantity | 1 |
| Length | 29.6 mm | 1.165 in |
| Alignment Sleeve Material | Phosphorous bronze |
| Material Type | Zinc |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 1000 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Body Style | Simplex |
| Color | Silver gray |
| Interface | ST/UPC |
| Total Ports, quantity | 1 |
| Length | 29.6 mm | 1.165 in |
| Alignment Sleeve Material | Phosphorous bronze |
| Material Type | Zinc |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 1000 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |