Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Hybrid–(Singlemode/Multimode) ST Simplex Adapter, Hex Mounting Nut, 100 Bulk Pack
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Series | HFA |
| Body Style | Simplex |
| Color | Silver |
| Interface | ST/UPC |
| Mounting | Hex nut |
| Shuttered | No |
| Total Ports, quantity | 1 |
| Transmission Standards | TIA/EIA-568-B.3 | TIA/EIA-604 FOCIS-3 |
| Alignment Sleeve Material | Zirconia |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 100 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Series | HFA |
| Body Style | Simplex |
| Color | Silver |
| Interface | ST/UPC |
| Mounting | Hex nut |
| Shuttered | No |
| Total Ports, quantity | 1 |
| Transmission Standards | TIA/EIA-568-B.3 | TIA/EIA-604 FOCIS-3 |
| Alignment Sleeve Material | Zirconia |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 100 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |