Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LC Multimode Duplex Adapter with Stable Spring, Lime Green
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Body Style | Duplex |
| Color | Lime green |
| Interface | LC/UPC |
| Mounting | No flange |
| Shuttered | No |
| Total Ports, quantity | 2 |
| Alignment Sleeve Material | Zirconia |
| Fiber Mode | Multimode |
| Packaging quantity | 1 |
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Body Style | Duplex |
| Color | Lime green |
| Interface | LC/UPC |
| Mounting | No flange |
| Shuttered | No |
| Total Ports, quantity | 2 |
| Alignment Sleeve Material | Zirconia |
| Fiber Mode | Multimode |
| Packaging quantity | 1 |