Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LazrSPEED® Multimode LC Multiport Shuttered Adapter, Black, 10 Bulk Pack
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Brand | LazrSPEED® |
| Body Style | Ganged |
| Color | Black |
| Interface | LC/UPC |
| Mounting | No flange |
| Shuttered | Yes |
| Total Ports, quantity | 12 |
| Alignment Sleeve Material | Phosphorous bronze |
| Fiber Mode | Multimode |
| Packaging quantity | 10 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Brand | LazrSPEED® |
| Body Style | Ganged |
| Color | Black |
| Interface | LC/UPC |
| Mounting | No flange |
| Shuttered | Yes |
| Total Ports, quantity | 12 |
| Alignment Sleeve Material | Phosphorous bronze |
| Fiber Mode | Multimode |
| Packaging quantity | 10 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |