Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: OC-ADP
Fiber Optic Duplex Adapter, Multimode LC/UPC, OM3/OM4, aqua, with flanges
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber adapter |
| Product Series | OC-ADP |
| Body Style | Duplex |
| Color | Aqua |
| Interface | LC/UPC |
| Mounting | Square flange |
| Total Ports, quantity | 2 |
| Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
| Click on image to enlarge. |
| Alignment Sleeve Material | Ceramic |
| Coupling Retention Force | 70 N | 15.737 lbf |
| Fiber Mode | Multimode |
| Insertion Loss, maximum | 0.1 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber adapter |
| Product Series | OC-ADP |
| Body Style | Duplex |
| Color | Aqua |
| Interface | LC/UPC |
| Mounting | Square flange |
| Total Ports, quantity | 2 |
| Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
| Click on image to enlarge. |
| Alignment Sleeve Material | Ceramic |
| Coupling Retention Force | 70 N | 15.737 lbf |
| Fiber Mode | Multimode |
| Insertion Loss, maximum | 0.1 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |