FEA-1MAGY-FMB
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic Adapter, MPO 12, with flanges, with metal clip, aligned key, gray
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
General Specifications
| Body Style | Simplex |
| Color | Gray |
| Interface | MPO |
| Mounting | Flange |
| Total Ports, quantity | 1 |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
General Specifications
| Body Style | Simplex |
| Color | Gray |
| Interface | MPO |
| Mounting | Flange |
| Total Ports, quantity | 1 |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
