Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LC Duplex Low Profile Adapter Shutter Assembly, blue with internal shutter
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Shutter assembly |
| Body Style | Duplex |
| Color | Blue |
| Interface | LC/UPC |
| Interface Feature | Reduced footprint |
| Shuttered | Yes |
| Height | 9.4 mm | 0.37 in |
| Width | 14.8 mm | 0.583 in |
| Length | 29.53 mm | 1.163 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Shutter assembly |
| Body Style | Duplex |
| Color | Blue |
| Interface | LC/UPC |
| Interface Feature | Reduced footprint |
| Shuttered | Yes |
| Height | 9.4 mm | 0.37 in |
| Width | 14.8 mm | 0.583 in |
| Length | 29.53 mm | 1.163 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |