FEA-2SCBK-FCB
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
Fiber Optic SC Duplex Adapter with Flange, Multimode, Black, Zirconia, IEC
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Series | FEA |
General Specifications
Body Style | Duplex |
Color | Black |
Interface | SC/UPC |
Mounting | Flange |
Dust Cap Color | Black |
Shuttered | No |
Total Ports, quantity | 2 |
Transmission Standards | IEC 61300-3-42 | IEC 61754-4 |
Material Specifications
Alignment Sleeve Material | Zirconia |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Series | FEA |
General Specifications
Body Style | Duplex |
Color | Black |
Interface | SC/UPC |
Mounting | Flange |
Dust Cap Color | Black |
Shuttered | No |
Total Ports, quantity | 2 |
Transmission Standards | IEC 61300-3-42 | IEC 61754-4 |
Material Specifications
Alignment Sleeve Material | Zirconia |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse