Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic SC Duplex Adapter with Flange, Singlemode, Blue, Zirconia, IEC
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Series | FEA |
| Body Style | Duplex |
| Color | Blue |
| Interface | SC/UPC |
| Mounting | Flange |
| Shuttered | No |
| Total Ports, quantity | 2 |
| Transmission Standards | IEC 61300-3-42 | IEC 61754-4 |
| Alignment Sleeve Material | Zirconia |
| Fiber Mode | Singlemode |
| Packaging quantity | 1 |
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Series | FEA |
| Body Style | Duplex |
| Color | Blue |
| Interface | SC/UPC |
| Mounting | Flange |
| Shuttered | No |
| Total Ports, quantity | 2 |
| Transmission Standards | IEC 61300-3-42 | IEC 61754-4 |
| Alignment Sleeve Material | Zirconia |
| Fiber Mode | Singlemode |
| Packaging quantity | 1 |