FEA-2SCGR-FCB
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
Fiber Optic SC Duplex Adapter with Flange, Singlemode, Green, Zirconia, IEC
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber adapter | 
| Product Series | FEA | 
General Specifications
| Body Style | Duplex | 
| Color | Green | 
| Interface | SC/APC | 
| Mounting | Flange | 
| Shuttered | No | 
| Total Ports, quantity | 2 | 
| Transmission Standards | IEC 61300-3-42 | IEC 61754-4 | 
Material Specifications
| Alignment Sleeve Material | Zirconia | 
Optical Specifications
| Fiber Mode | Singlemode | 
Packaging and Weights
| Packaging quantity | 1 | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber adapter | 
| Product Series | FEA | 
General Specifications
| Body Style | Duplex | 
| Color | Green | 
| Interface | SC/APC | 
| Mounting | Flange | 
| Shuttered | No | 
| Total Ports, quantity | 2 | 
| Transmission Standards | IEC 61300-3-42 | IEC 61754-4 | 
Material Specifications
| Alignment Sleeve Material | Zirconia | 
Optical Specifications
| Fiber Mode | Singlemode | 
Packaging and Weights
| Packaging quantity | 1 | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            